1-BSJ-U 5:1/SSE-1/SSE-2/FT/24.00/S
Can't find what you're looking for? Go to the Product Selector
Inch Worm Gear Ball Screw Jack, Upright, Standard, 1 ton Capacity, 5:1 Gear Ratio, Standard Threaded End
*Lead times may increase with quantity. Displayed lead times (in business days or weeks) do not include transit time.
**Costs associated with shipping, packaging, import taxes/duty, and surcharges not included.
Min: 1.0 in  Max: 72.0 in  To the nearest .01 in
- Improved speed, force, duty cycle, acceleration
- Longer life cycle (low friction)
- Requires less motor power
- Greater positioning accuracy